9121-JE2-M | M | Valve Adapter, Double Solenoid, NPT, QC-210 |
9121-JE3-M | M | Valve Adapter, Double Solenoid, NPT, QC-310, QC-510, and QC-1210 |
9121-JF2-M | M | Valve Adapter, Double Solenoid, G (BSPP), QC-210 |
9121-JF3-M | M | Valve Adapter, Double Solenoid, G (BSPP), QC-310, QC-510, and QC-1210 |
9121-JN5-M | M | Valve Adapter, Double Solenoid, with Integrated Air Blow Off, NPT, QC-310, QC-510, and QC-1210 |
9121-JQ2-M | M | Valve Assembly, Double Solenoid with SST Mounting SHCS, G (BSPP), QC-210 |
Description: |
Jxx Valve Adapters with a Double Solenoid |
Weight: |
JE2-M - 1.61 lbs (0.73 kg) JE3-M - 1.42 lbs (0.64 kg) JF2-M - 1.65 lbs (0.75 kg) JF3-M - 1.46 lbs (0.66 kg) JN5-M - 1.44 lbs (0.65 kg) JQ2-M - 1.65 lbs (0.75 kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Elec. Rating: |
19-29 VDC Operational Voltage (Solenoid Valve) |
Operational Temperature Range: |
0 °F - 120 °F (-17,8 °C - 48,9 °C) |
|
QC-113
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-210
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-213
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-310
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-313
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-510
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-1210
| |
| Yes |
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
9620-20-C-Jxx Valve Adapters with a Double Solenoid.pdf |
Jxx Valve Adapters with a Double Solenoid (incl JE2-M,JE3-M,JF2-M,JF3-M,JN5-M,JQ2-M,JQ3-M)
|
|
9121-JF2-M |
QC-210 Master Valve Assy, BSPP, Double Solenoid
|
9121-JN5-M |
Double Solenoid Valve Adapter with Integrated Air Blow Off, NPT, QC-310
|
9121-JQ2-M |
QC-210 Master Valve Assy, BSPP, Double Solenoid with SST mounting SHCS
|
9121-JE2-M |
Valve Adapter, Double Solenoid, NPT QC-210
|
9121-JE3-M |
Valve Adapter, Double Solenoid, NPT, QC-310
|
9121-JF3-M |
Valve Adapter, Double Solenoid, BSPP, QC-310
|
|
|